34.8.2 Control B
| Name: | CTRLB |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Enable-Protected, Write-Synchronized |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RXEN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| AMODE[1:0] | MSSEN | SSDE | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PLOADEN | CHSIZE[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 17 – RXEN Receiver Enable
Writing ‘0’ to this bit disables the SPI receiver
immediately. The receive buffer is flushed, data from ongoing receptions are lost and
STATUS.BUFOVF is cleared.
Writing ‘1’ to CTRLB.RXEN when the SPI is disabled sets
CTRLB.RXEN immediately. When the SPI is enabled, CTRLB.RXEN is cleared,
SYNCBUSY.CTRLB is set and remains set until the receiver is enabled. When the
receiver is enabled, CTRLB.RXEN reads back as ‘1’.
Writing ‘1’ to CTRLB.RXEN when the SPI is enabled sets
SYNCBUSY.CTRLB, which remains set until the receiver is enabled, and CTRLB.RXEN reads
back as ‘1’.
This bit is not enable-protected.
| Value | Description |
|---|---|
| 0 | The receiver is disabled. |
| 1 | The receiver is enabled or it is enabled when SPI is enabled. |
Bits 15:14 – AMODE[1:0] Address Mode
These bits set the Client Addressing mode when the frame format (CTRLA.FORM) with address is used. They are unused in Host mode.
These bits are not synchronized.
| AMODE[1:0] | Name | Description |
|---|---|---|
| 0x0 | MASK | ADDRMASK is used as a mask to the ADDR register |
| 0x1 | 2_ADDRS | The client responds to the two unique addresses in ADDR and ADDRMASK |
| 0x2 | RANGE | The client responds to the range of addresses between and including ADDR and ADDRMASK. ADDR is the upper limit |
| 0x3 | — | Reserved |
Bit 13 – MSSEN Host SPI Select Enable
This bit enables hardware SPI Select (SS) control.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | Hardware SS control is disabled. |
| 1 | Hardware SS control is enabled. |
Bit 9 – SSDE SPI Select Low Detect Enable
This bit enables wake-up when the SPI Select (SS) pin transitions from high-to-low.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | SS low detector is disabled. |
| 1 | SS low detector is enabled. |
Bit 6 – PLOADEN Client Data Preload Enable
Setting this bit enables preloading of the Client Shift register when there is no transfer in progress. If the SS line is high when DATA is written, it is transferred immediately to the Shift register.
This bit is not synchronized.
Bits 2:0 – CHSIZE[2:0] Character Size
These bits are not synchronized.
| CHSIZE[2:0] | Name | Description |
|---|---|---|
| 0x0 | 8BIT | 8 bits |
| 0x1 | 9BIT | 9 bits |
| 0x2-0x7 | — | Reserved |