32.6.8 Synchronization
Due to asynchronicity between the main clock domain and the peripheral clock domains, some registers need to be synchronized when written or read.
Required write synchronization is denoted by the Write-Synchronized property in the register description.
Required read synchronization is denoted by the Read-Synchronized property in the register description.