2.2 PIC32WM-BZ6 Module Ordering Information

The following table describes the ordering information of the PIC32WM-BZ6 Module.

Table 2-2. PIC32WM-BZ6 Module Ordering Details
Model NameModule SoCDescriptionRegulatory CertificationOrdering Code
PIC32WM-BZ6204UEPIC32CX2051BZ62132-I/3WWWireless module Bluetooth LE/802.15.4 PIC32WM-BZ6204UE-I, with U.FL connector, dimension is 19 mm x 25 mm x 2.75 mmFCC, ISED, CEPIC32WM-BZ6204UE-I

The following figure illustrates the details of the PIC32WM-BZ6 Module ordering information.

Figure 2-2. PIC32WM-BZ6 Module Ordering Information