2.1 PIC32CX-BZ6 SoC Ordering Information
The following table describes the ordering information of the PIC32CX-BZ6 SoC.
| SoC Name | Pin and Package | Description | Ordering Code |
|---|---|---|---|
| PIC32CX2051BZ62132 | 132-pin and DQFN (10 mm x 10 mm x 0.9 mm) | 32-bit ARM®Cortex™-M4 with MCU Bluetooth®/802.15.4 Connectivity |
PIC32CX2051BZ62132-I/3WW PIC32CX2051BZ62132-E/3WW PIC32CX2051BZ62132T-I/3WW PIC32CX2051BZ62132T-E/3WW |
| PIC32CX2051BZ66048 | 48-pin and VQFN (7 mm x 7 mm x 0.9 mm) |
PIC32CX2051BZ66048-I/T3B PIC32CX2051BZ66048-V/T3B PIC32CX2051BZ66048T-I/T3B PIC32CX2051BZ66048T-V/T3B |
The following figure illustrates the details of the PIC32CX-BZ6 ordering information.