11.3 Interfacing with LVDS Display
The SAMA7D65 SOM Series includes one 4-Lane Low-Voltage Differential Signaling (LVDS). The LVDS operates at low power and can run at very high speeds by only using twisted-pair interfaces.
The LVDS Controller manages data format conversion from the LCD Controller’s internal DPI bus to OpenLDI LVDS output signals. LVDS Controller’s functions include bit mapping, balanced mode management and serialization.
| Interface Instance | Power Rail | Pin No. | GPIO Name | Pin Name | Description |
|---|---|---|---|---|---|
| LVDS | VDDLVDS | 9 | PE4 | LVDS_D0_N | Differential LVDS Data Line 0 Transceiver Output |
| LVDS | VDDLVDS | 10 | PE5 | LVDS_D0_P | |
| LVDS | VDDLVDS | 12 | PE6 | LVDS_D1_N | Differential LVDS Data Line 1 Transceiver Output |
| LVDS | VDDLVDS | 13 | PE7 | LVDS_D1_P | |
| LVDS | VDDLVDS | 15 | PE8 | LVDS_D2_N | Differential LVDS Data Line 2 Transceiver Output |
| LVDS | VDDLVDS | 16 | PE9 | LVDS_D2_P | |
| LVDS | VDDLVDS | 19 | PE10 | LVDS_D3_N | Differential LVDS Data Line 3 Transceiver Output |
| LVDS | VDDLVDS | 20 | PE11 | LVDS_D3_P | |
| LVDS | VDDLVDS | 17 | PE12 | LVDS_CLK_N | Differential LVDS Clock Line Transceiver Output |
| LVDS | VDDLVDS | 18 | PE13 | LVDS_CLK_P |
Note: For the use of the LVDS features, the VDDLVDS input power
must be connected to the VDD_2V5 output volltage.