9.4 QSPI NOR Memory
The Microchip SAMA7D65 System-On-Module Series embeds the SST26VF064BEUIT-104I/MF, a 64 Mbit Serial Quad I/O™ (SQI™) Flash memory.
The SST26VF064BEUI SQI features a 6-wire, 4-bit I/O interface that allows for low-power, high-performance operation in a low pin-count package.
The SST26VF064BEUI also embeds EUI-48™ and EUI-64™ MAC addresses.
The SST26VF064BEUI is available in an 8-lead 6×5 mm WDFN package. For more information, refer to the SST26VF064BEUI data sheet (see Reference Documents).