This document contains API documentation for the diagnostic tests included in the MPLAB® Code Configurator PIC16/18 IEC60730 Class B Diagnostic Library.
#define F_TIMER (F_CPU/4)
This is a macro which defines the timer0 clock