This document contains API documentation for the diagnostic tests included in the MPLAB® Code Configurator PIC16/18 IEC60730 Class B Diagnostic Library.
#define F_CPU (1000000)
This is a macro which defines the system clock