4.1.13.3.4 DIAG_WDT_SimpleTimer_GetStatus()
diag_simple_wdt_status_t DIAG_WDT_SimpleTimer_GetStatus (void )
WATCHDOG_SIMPLE_TIMER_TEST is a functional test based on Defintition H.2.16.5 in the IEC-60370.
This API returns the status of simple timer WDT diagnosis
|