2.11 WDT Simple Test
Test Name: Simple Timer WDT Test using Indirect Time-Slot Monitoring.
Acceptable Measure (Annex. H): Time-slot monitoring of the program sequence (H.2.18.10.4)
Purpose of test: The watchdog timer (WDT) is a system function for monitoring correct program operation that allows recovering from error situations such as runaway or deadlocked code.
Description: The self-diagnostic routine verifies that:
- System reset is issued after WDT timeout.
- WDT can be reset
API Documentation: WATCHDOG Simple Timer Diagnostic Test