50.7.37 PWM Comparison n Value Update Register

This register acts as a double buffer for the CV and CVM values. This prevents an unexpected comparison n match.

Only the first 16 bits (channel counter size) of field CVUPD are significant.

CAUTION: The write of the register PWM_CMPVUPDn must be followed by a write of the register PWM_CMPMUPDn.
Name: PWM_CMPVUPDn
Offset: 0x0134 + n*0x04 [n=0..7]
Reset: –
Property: Write-only

Bit 3130292827262524 
        CVMUPD 
Access W 
Reset – 
Bit 2322212019181716 
 CVUPD[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 CVUPD[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 CVUPD[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bit 24 – CVMUPD Comparison x Value Mode Update

Note: This bit is not relevant if the counter of the channel 0 is left-aligned (CALG = 0 in PWM Channel Mode Register)
ValueDescription
0

The comparison n between the counter of the channel 0 and the comparison n value is performed when this counter is incrementing.

1

The comparison n between the counter of the channel 0 and the comparison n value is performed when this counter is decrementing.

Bits 23:0 – CVUPD[23:0] Comparison n Value Update

Define the comparison n value to be compared with the counter of the channel 0.