2.2.2.1 Single Power Supply

For Power Supply Connections, refer to the Schematic Checklist section of the data sheet.

Table 2-1. Single Power Supply Connections
Signal NameAssociated GroundRecommended Pin ConnectionComments
VDDINGND, AVSSCapacitors: Refer to REG_21

Ferrite Bead: Refer to REG_23/REG_25

Supply ripple must not exceed 20 mVrms for 10 kHz to 20 MHz range
VDDIOGNDCapacitors: Refer to REG_5Supply ripple must not exceed 30 mVrms for 10 kHz to 10 MHz range
VDDUTMIIGNDUTMICapacitors: Refer to REG_13

Ferrite Bead: Refer to REG_27/REG_29

Supply ripple must not exceed 20 mVrms for 10 kHz to 10 MHz range
VDDPLLUSBGND, GNDPLLUSBCapacitors: Refer to REG_11

Ferrite Bead: Refer to REG_23/REG_25

Supply ripple must not exceed 10 mVrms for 10 kHz to 10 MHz range
VDDOUT-Capacitors: Refer to REG_17-
VDDCOREGNDCapacitors: Refer to REG_1-
VDDPLLGND, GNDPLLCapacitors: Refer to REG_19

Ferrite Bead: Refer to REG_27/REG_29

-
VDDUTMICGNDUTMICapacitors: Refer to REG_15

Ferrite Bead: Refer to REG_27/REG_29

-
Note:
  1. REG_X values are defined in the Power Supply Electrical Specifications from the Electrical Characteristics chapter.
  2. Decoupling capacitors must be placed close to the device, low ESR capacitors must be used for better decoupling.
  3. A ferrite bead is added between the main power supply and VDDUTMII, VDDPLLUSB, VDDIN, VDDUTMIC, VDDPLL and VDDCORE power supplies to attenuate high-frequency noise. Make sure to select a ferrite bead with a low DC resistance to avoid any relevant IR drop across the ferrite bead that could impact analog peripheral performances.