23.22.4 PMC Peripheral Clock Enable Register 0

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PCER0
Offset: 0x0010
Reset: -
Property: Write-only

Bit 3130292827262524 
 PID31PID30PID29PID28PID27PID26PID25PID24 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 PID23PID22PID21PID20PID19PID18PID17PID16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 PID15PID14PID13PID12PID11PID10PID9PID8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 PID7        
Access W 
Reset – 

Bits 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PIDx Peripheral Clock x Enable

ValueDescription
0 No effect.
1 Enables the corresponding peripheral clock.
Note:
  1. PIDx refers to identifiers defined in the section Peripheral Identifiers. Other peripherals can be enabled in PMC_PCER1 (see PMC_PCER1).
  2. Programming the control bits of the Peripheral ID that are not implemented has no effect on the behavior of the PMC.