23.22.29 PMC SleepWalking Enable Register 1

This register can only be written if the WPEN bit is cleared in the PMC_WPMR register.

Note: PIDx refers to identifiers as defined in the section Peripheral Identifiers.
Name: PMC_SLPWK_ER1
Offset: 0x0134
Reset: -
Property: Write-only

Bit 3130292827262524 
    PID60PID59PID58PID57PID56 
Access WWWWW 
Reset ––––– 
Bit 2322212019181716 
   PID53PID52PID51PID50PID49PID48 
Access WWWWWW 
Reset –––––– 
Bit 15141312111098 
 PID47PID46PID45PID44PID43PID42PID41PID40 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 PID39 PID37PID36PID35PID34PID33PID32 
Access WWWWWWW 
Reset ––––––– 

Bits 24, 25, 26, 27, 28 – PIDx Peripheral SleepWalking x Enable

ValueDescription
0 No effect.
1

The asynchronous partial wakeup (SleepWalking) function of the corresponding peripheral is enabled.

Bits 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21 – PIDx Peripheral SleepWalking x Enable

ValueDescription
0 No effect.
1

The asynchronous partial wakeup (SleepWalking) function of the corresponding peripheral is enabled.

Bits 0, 1, 2, 3, 4, 5 – PIDx Peripheral SleepWalking x Enable

ValueDescription
0 No effect.
1

The asynchronous partial wakeup (SleepWalking) function of the corresponding peripheral is enabled.