33.9.4 Write Mode
The bit WRITE_MODE in the SMC_MODE register of the corresponding chip select indicates which signal controls the write operation.
The bit WRITE_MODE in the SMC_MODE register of the corresponding chip select indicates which signal controls the write operation.
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.