33.9.3 Write Waveforms
The write protocol is similar to the read protocol. It is depicted in Write Cycle. The write cycle starts with the address setting on the memory address bus.
The write protocol is similar to the read protocol. It is depicted in Write Cycle. The write cycle starts with the address setting on the memory address bus.
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.