42.7.3.5 Internal Address
The TWIHS can perform transfers with 7-bit Client address devices and with 10-bit Client address devices.
The TWIHS can perform transfers with 7-bit Client address devices and with 10-bit Client address devices.
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.