42.7.3.8 Using the DMA Controller (DMAC) in Host Mode
The use of the DMA significantly reduces the CPU load.
To ensure correct implementation, follow the programming sequences below:
The use of the DMA significantly reduces the CPU load.
To ensure correct implementation, follow the programming sequences below:
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.