39.14.1 HSMCI Control Register

Name: HSMCI_CR
Offset: 0x00
Reset: -
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 SWRST   PWSDISPWSENMCIDISMCIEN 
Access WWWWW 
Reset ––––– 

Bit 7 – SWRST Software Reset

ValueDescription
0 No effect.
1 Resets the HSMCI. A software triggered hardware reset of the HSMCI is performed.

Bit 3 – PWSDIS Power-Save Mode Disable

ValueDescription
0 No effect.
1 Disables the Power-Saving Mode.

Bit 2 – PWSEN Power-Save Mode Enable

Warning: Before enabling this mode, the user must set a value different from 0 in the PWSDIV field of the HSMCI_MR.
ValueDescription
0 No effect.
1 Enables the Power-Saving Mode if PWSDIS is 0.

Bit 1 – MCIDIS Multimedia Interface Disable

ValueDescription
0 No effect.
1 Disables the Multimedia Interface.

Bit 0 – MCIEN Multimedia Interface Enable

ValueDescription
0 No effect.
1 Enables the Multimedia Interface if MCDIS is 0.