39.14.6 HSMCI Command Register

This register is write-protected while CMDRDY is 0 in HSMCI_SR. If an Interrupt command is sent, this register is only writable by an interrupt response (field SPCMD). This means that the current command execution cannot be interrupted or modified.

Name: HSMCI_CMDR
Offset: 0x14
Reset: -
Property: Write-only

Bit 3130292827262524 
     BOOT_ACKATACSIOSPCMD[1:0] 
Access WWWW 
Reset –––– 
Bit 2322212019181716 
   TRTYP[2:0]TRDIRTRCMD[1:0] 
Access WWWWWW 
Reset –––––– 
Bit 15141312111098 
    MAXLATOPDCMDSPCMD[2:0] 
Access WWWWW 
Reset ––––– 
Bit 76543210 
 RSPTYP[1:0]CMDNB[5:0] 
Access WWWWWWWW 
Reset –––––––– 

Bit 27 – BOOT_ACK Boot Operation Acknowledge

The Host can choose to receive the boot acknowledge from the Client when a Boot Request command is issued. When set to one this field indicates that a Boot acknowledge is expected within a programmable amount of time defined with DTOMUL and DTOCYC fields located in the HSMCI_DTOR. If the acknowledge pattern is not received then an acknowledge timeout error is raised. If the acknowledge pattern is corrupted then an acknowledge pattern error is set.

Bit 26 – ATACS ATA with Command Completion Signal

ValueNameDescription
0 NORMAL Normal operation mode.
1 COMPLETION This bit indicates that a completion signal is expected within a programmed amount of time (HSMCI_CSTOR).

Bits 25:24 – IOSPCMD[1:0] SDIO Special Command

ValueNameDescription
0 STD Not an SDIO Special Command
1 SUSPEND SDIO Suspend Command
2 RESUME SDIO Resume Command

Bits 21:19 – TRTYP[2:0] Transfer Type

ValueNameDescription
0 SINGLE MMC/SD Card Single Block
1 MULTIPLE MMC/SD Card Multiple Block
2 STREAM MMC Stream
4 BYTE SDIO Byte
5 BLOCK SDIO Block

Bit 18 – TRDIR Transfer Direction

ValueNameDescription
0 WRITE Write.
1 READ Read.

Bits 17:16 – TRCMD[1:0] Transfer Command

ValueNameDescription
0 NO_DATA No data transfer
1 START_DATA Start data transfer
2 STOP_DATA Stop data transfer
3 Reserved Reserved

Bit 12 – MAXLAT Max Latency for Command to Response

ValueNameDescription
0 5 5-cycle max latency.
1 64 64-cycle max latency.

Bit 11 – OPDCMD Open Drain Command

ValueNameDescription
0 PUSHPULL Push pull command.
1 OPENDRAIN Open drain command.

Bits 10:8 – SPCMD[2:0] Special Command

ValueNameDescription
0 STD Not a special CMD.
1 INIT Initialization CMD:
74 clock cycles for initialization sequence.
2 SYNC Synchronized CMD:
Wait for the end of the current data block transfer before sending the pending command.
3 CE_ATA CE-ATA Completion Signal disable Command.
The host cancels the ability for the device to return a command completion signal on the command line.
4 IT_CMD Interrupt command:
Corresponds to the Interrupt Mode (CMD40).
5 IT_RESP Interrupt response:
Corresponds to the Interrupt Mode (CMD40).
6 BOR Boot Operation Request.
Start a boot operation mode, the host processor can read boot data from the MMC device directly.
7 EBO End Boot Operation.
This command allows the host processor to terminate the boot operation mode.

Bits 7:6 – RSPTYP[1:0] Response Type

ValueNameDescription
0 NORESP No response
1 48_BIT 48-bit response
2 136_BIT 136-bit response
3 R1B R1b response type

Bits 5:0 – CMDNB[5:0] Command Number

This is the command index.