34.8.18 XDMAC Channel n Interrupt Enable Register

Name: XDMAC_CIEn
Offset: 0x50 + n*0x40 [n=0..23]
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  ROIEWBIERBIEFIEDIELIEBIE 
Access WWWWWWW 
Reset ––––––– 

Bit 6 – ROIE Request Overflow Error Interrupt Enable Bit

ValueDescription
0 No effect.
1 Enables request overflow error interrupt.

Bit 5 – WBIE Write Bus Error Interrupt Enable Bit

ValueDescription
0 No effect.
1 Enables write bus error interrupt.

Bit 4 – RBIE Read Bus Error Interrupt Enable Bit

ValueDescription
0 No effect.
1 Enables read bus error interrupt.

Bit 3 – FIE End of Flush Interrupt Enable Bit

ValueDescription
0 No effect.
1 Enables end of flush interrupt.

Bit 2 – DIE End of Disable Interrupt Enable Bit

ValueDescription
0 No effect.
1 Enables end of disable interrupt.

Bit 1 – LIE End of Linked List Interrupt Enable Bit

ValueDescription
0 No effect.
1 Enables end of linked list interrupt.

Bit 0 – BIE End of Block Interrupt Enable Bit

ValueDescription
0 No effect.
1 Enables end of block interrupt.