31.5.14.1 Overview

The PIO Controller integrates an interface able to read data from a CMOS digital image sensor, a high-speed parallel ADC, a DSP synchronous port in Synchronous mode, and so on. For better understanding and to ease reading, the following description uses an example with a CMOS digital image sensor.