50.5.4 Fault Inputs

The PWMC has the fault inputs connected to the different modules. Refer to the implementation of these modules within the product for detailed information about the fault generation procedure. The PWMC receives faults from:

  • PIO inputs
  • PMC
  • ADC controller
  • Analog Comparator Controller
  • Timer/Counters
Table 50-2. Fault Inputs
Fault GeneratorExternal PWMC Fault Input NumberPolarity Level(1)Fault Input ID
PWMC0
PA9PWMC0_PWMFI0User-defined0
PD8PWMC0_PWMFI1User-defined1
PD9PWMC0_PWMFI2User-defined2
Main OSC (PMC)–To be configured to 13
AFEC0–To be configured to 14
AFEC1–To be configured to 15
ACC–To be configured to 16
Timer0–To be configured to 17
PWMC1
PA21PWMC1_PWMFI0User-defined0
PA26PWMC1_PWMFI1User-defined1
PA28PWMC1_PWMFI2User-defined2
Main OSC (PMC)–To be configured to 13
AFEC0–To be configured to 14
AFEC1–To be configured to 15
ACC–To be configured to 16
Timer1–To be configured to 17
Note:
  1. FPOL field in PWMC_FMR.