Pin Allocation Tables

Table . 28-Pin Allocation Table
I/O(2)28-Pin SPDIP, SOIC, SSOP28-Pin (V)QFNA/DReferenceComparatorTimersCCPCWGZCDInterruptEUSARTDSMMSSPPull-upBasic

RA0

2

27

ANA0

—

C1IN0-

C2IN0-

————

IOCA0

———

Y

—

RA1

3

28

ANA1

—

C1IN1-

C2IN1-

————

IOCA1

———

Y

—

RA2

4

1

ANA2

DAC1OUT1

VREF- (DAC)

VREF- (ADC)

C1IN0+

C2IN0+

————

IOCA2

———

Y

—

RA3

5

2

ANA3

VREF+ (DAC)

VREF+ (ADC)

C1IN1+

————

IOCA3

—

MDCARL(1)

—

Y

—

RA4

6

3

ANA4——

T0CKI(1)

———

IOCA4

—

MDCARH(1)

—

Y

—

RA5

7

4

ANA5

——————

IOCA5

—

MDSRC(1)

SS1(1)

Y

—

RA6

10

7

ANA6

——————

IOCA6

———

Y

CLKOUT

OSC2

RA7

9

6

ANA7

——————

IOCA7

———

Y

OSC1

CLKIN

RB0

21

18

ANB0

—

C2IN1+

——

CWG1(1)

ZCDIN

IOCB0

INT0(1)

——

SS2(1)

Y—
RB12219ANB1—C1IN3-

C2IN3-

————IOCB1

INT1(1)

——

SCK2(1)

SCL2(3,4)

Y—
RB22320ANB2——————IOCB2

INT2(1)

——

SDI2(1)

SDA2(3,4)

Y—
RB32421ANB3—C1IN2-

C2IN2-

————IOCB3———Y—
RB42522ANB4——T5G(1)———IOCB4———Y—
RB52623ANB5——T1G(1)———IOCB5———Y—
RB62724ANB6——————IOCB6CK2(1,3)——YICSPCLK
RB72825ANB7DAC1OUT2—T6IN(1)———IOCB7RX2/DT2(1,3)——YICSPDAT
RC0118ANC0——T1CKI(1)

T3CKI(1)

T3G(1)

———IOCC0———YSOSCO
RC1129ANC1———CCP2(1)——IOCC1———YSOSCIN

SOSCI

RC21310ANC2——T5CKI(1)CCP1(1)——IOCC2———Y—
RC31411ANC3——T2IN(1)———IOCC3——SCK1(1)

SCL1(3,4)

Y—
RC41512ANC4——————IOCC4——SDI1(1)

SDA1(3,4)

Y—
RC51613ANC5——T4IN(1)———IOCC5———Y—
RC61714ANC6——————IOCC6CK1(1,3)——Y—
RC71815ANC7——————IOCC7RX1/DT1(1,3)——Y—
RE3126———————IOCE3———YVpp/MCLR
VSS1916————————————VSS
VDD(5)2017————————————VDD
VSS85————————————VSS
OUT(2)——ADGRDA

ADGRDB

—C1OUT

C2OUT

TMR0CCP1

CCP2

PWM3

PWM4

CWG1A

CWG1B

CWG1C

CWG1D

——TX1/CK1(3)

DT1(3)

TX2/CK2(3)

DT2(3)

DSMSDO1

SCK1

SDO2

SCK2

——
Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins. Refer to the peripheral input selection table for details on which port pins may be used for this signal.
  2. All output signals shown in this row are PPS remappable. These signals may be mapped to output onto one of several PORTx pin options as described in the peripheral output selection table.
  3. This is a bidirectional signal. For normal module operation, the firmware should map this signal to the same pin in both the PPS input and PPS output registers.
  4. These pins are configured for I2C logic levels; The SCLx/SDAx signals may be assigned to any of these pins. PPS assignments to the other pins (e.g., RB1) will operate, but input logic levels will be standard TTL/ST as selected by the INLVL register, instead of the I2C specific or SMBus input buffer thresholds.
  5. A 0.1 μF bypass capacitor to VSS is required on the VDD pin.
Table . 40/44-Pin Allocation Table
I/O(2)40-Pin PDIP40-Pin QFN44-Pin TQFPA/DReferenceComparatorTimersCCPCWGZCDInterruptEUSARTDSMMSSPPull-upBasic

RA0

2

17

19

ANA0

—C1INO-

C2IN0-

————

IOCA0

———

Y

—

RA1

3

18

20

ANA1

—

C1IN1-

C2IN1-

————

IOCA1

———

Y

—

RA2

4

19

21

ANA2

DAC1OUT1

VREF- (DAC5)

VREF- (ADC)

C1IN0+

C2IN0+

————

IOCA2

———

Y

—

RA3

5

20

22

ANA3

VREF+ (DAC5)

VREF+ (ADC)

C1IN1+

————

IOCA3

—

MDCARL(1)

—

Y

—

RA4

6

21

23

ANA4——

T0CKI(1)

———

IOCA4

—

MDCARH(1)

—

Y

—

RA5

7

22

24

ANA5

——————

IOCA5

—

MDSRC(1)

SS1(1)

Y

—

RA6

14

29

31

ANA6——————

IOCA6

———

Y

CLKOUT

OSC2

RA7

13

28

30

ANA7——————

IOCA7

———

Y

OSC1

CLKIN

RB0

33

8

8

ANB0

—

C2IN1+

——

CWG1(1)

ZCDIN

IOCB0

INT0(1)

——

SS2(1)

Y

—

RB1

34

9

9

ANB1

—

C1IN3-

C2IN3-

————

IOCB1

INT1(1)

——

SCK2(1)

SCL2(3,4)

Y

—

RB2

35

10

10

ANB2

——————

IOCB2

INT2(1)

——

SDI2(1)

SDA2(3,4)

Y

—

RB3

36

11

11

ANB3

—

C1IN2-

C2IN2-

————

IOCB3

———

Y

—

RB4

37

12

14

ANB4

——

T5G(1)

———

IOCB4

———

Y

—

RB5

38

13

15

ANB5

——

T1G(1)

———

IOCB5

———

Y

—

RB6

39

14

16

ANB6

——————

IOCB6

CK2(1,3)

——

Y

ICSPCLK

RB7

40

15

17

ANB7

DAC1OUT2

—

T6IN(1)

———

IOCB7

RX2/DT2(1,3)

——

Y

ICSPDAT

RC0

15

30

32

ANC0

——

T1CKI(1)

T3CKI(1)

T3G(1)

———

IOCC0

———

Y

SOSCO

RC1

16

31

35

ANC1

———

CCP2(1)

——

IOCC1

———

Y

SOSCIN

SOSCI

RC2

17

32

36

ANC2

——

T5CKI(1)

CCP1(1)

——

IOCC2

———

Y

—

RC3

18

33

37

ANC3

——

T2IN(1)

———

IOCC3

——

SCK1(1)

SCL1(3,4)

Y

—

RC4

23

38

42

ANC4

——————

IOCC4

——

SDI1(1)

SDA1(3,4)

Y

—

RC5

24

39

43

ANC5

——

T4IN(1)

———

IOCC5

———

Y

—

RC6

25

40

44

ANC6

——————

IOCC6

CK1(1,3)

——

Y

—

RC7

26

1

1

ANC7

——————

IOCC7

RX1/DT1(1,3)

——

Y

—

RD0

19

34

38

AND0

——————————

Y

—

RD1

20

35

39

AND1

——————————

Y

—

RD2

21

36

40

AND2

——————————

Y

—

RD3

22

37

41

AND3

——————————

Y

—

RD4

27

2

2

AND4

——————————

Y

—

RD5

28

3

3

AND5

——————————

Y

—

RD6

29

4

4

AND6

——————————

Y

—

RD7

30

5

5

AND7

——————————

Y

—

RE0

8

23

25

ANE0

——————————

Y

—

RE1

9

24

26

ANE1

——————————

Y

—

RE2

10

25

27

ANE2

——————————

Y

—

RE3

1

16

18

—

——————

IOCE3

———

Y

Vpp/MCLR

VSS

12

6

6

————————————

VSS

VDD(5)

11

7

7

————————————

VDD

VDD(5)

32

26

28

————————————

VSS

VSS

31

27

29

————————————

VSS

OUT(2)

———

ADGRDA

ADGRDB

—

C1OUT

C2OUT

TMR0

CCP1

CCP2

PWM3

PWM4

CWG1A

CWG1B

CWG1C

CWG1D

——

TX1/CK1(3)

DT1(3)

TX2/CK2(3)

DT2(3)

DSMSDO1

SCK1

SDO2

SCK2

——
Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins. Refer to the peripheral input selection table for details on which port pins may be used for this signal.
  2. All output signals shown in this row are PPS remappable. These signals may be mapped to output onto one of several PORTx pin options as described in the peripheral output selection table.
  3. This is a bidirectional signal. For normal module operation, the firmware should map this signal to the same pin in both the PPS input and PPS output registers.
  4. These pins are configured for I2C logic levels; The SCLx/SDAx signals may be assigned to any of these pins. PPS assignments to the other pins (e.g., RB1) will operate, but input logic levels will be standard TTL/ST as selected by the INLVL register, instead of the I2C specific or SMBus input buffer thresholds.
  5. A 0.1 μF bypass capacitor to VSS is required on all VDD pins.