9 Resets
There are multiple ways to reset this device:
- Power-on Reset (POR)
- Brown-out Reset (BOR)
- Low-Power Brown-out Reset (LPBOR)
- MCLR Reset
- WDT Reset
RESETinstruction- Stack Overflow
- Stack Underflow
- Programming mode exit
To allow VDD to stabilize, an optional Power-up Timer can be enabled to extend the Reset time after a BOR or POR event.
A simplified block diagram of the On-Chip Reset Circuit is shown in the block diagram below.
Note: See “BOR Operating Conditions”
table for BOR active conditions.