21 Timer2 Module
The Timer2 module is a 8-bit timer that incorporates the following features:
- 8-Bit Timer and Period Registers
- Readable and Writable
- Software Programmable Prescaler (1:1 to 1:128)
- Software Programmable Postscaler (1:1 to 1:16)
- Interrupt on T2TMR Match with T2PR
- One-Shot Operation
- Full Asynchronous Operation
- Includes Hardware Limit Timer (HLT)
- Alternate Clock Sources
- External Timer Reset Signal Sources
- Configurable Timer Reset Operation
See Figure 21-1 for a block diagram of Timer2. See table below for the clock source selections.
Important: References to module Timer2 apply to all the
even numbered timers on this device. (Timer2, Timer4, etc.)
Note:
- Signal to the CCP to trigger the PWM pulse.
- See TxRST for external Reset sources.
| CS<4:0> | Clock Source | ||
|---|---|---|---|
| Timer2 | Timer4 | Timer6 | |
11111-11000 | Reserved | Reserved | Reserved |
10111 | CLC8_out | CLC8_out | CLC8_out |
10110 | CLC7_out | CLC7_out | CLC7_out |
10101 | CLC6_out | CLC6_out | CLC6_out |
10100 | CLC5_out | CLC5_out | CLC5_out |
10011 | CLC4_out | CLC4_out | CLC4_out |
10010 | CLC3_out | CLC3_out | CLC3_out |
10001 | CLC2_out | CLC2_out | CLC2_out |
10000 | CLC1_out | CLC1_out | CLC1_out |
01111-01001 | Reserved | Reserved | Reserved |
01000 | ZCD_OUT | ZCD_OUT | ZCD_OUT |
00111 | CLKREF_OUT | CLKREF_OUT | CLKREF_OUT |
00110 | SOSC | SOSC | SOSC |
00101 | MFINTOSC (31 kHz) | MFINTOSC (31 kHz) | MFINTOSC (31 kHz) |
00100 | LFINTOSC | LFINTOSC | LFINTOSC |
00011 | HFINTOSC | HFINTOSC | HFINTOSC |
00010 | FOSC | FOSC | FOSC |
00001 | FOSC/4 | FOSC/4 | FOSC/4 |
00000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |