4.3 DC and Operating Characteristics for Read Operation

Table 4-3. DC and Operating Characteristics for Read Operation
ParameterSymbolMinimumMaximumUnitsCondition
Input Load CurrentILI—±1μAIndustrialVIN = 0V to VCC
Output Leakage CurrentILO—±5μAIndustrialVOUT = 0V to VCC
VPP(1) Read/Standby CurrentIPP1(2)—10μAVPP = VCC
VCC(1)Standby CurrentISB—100μAISB1 (CMOS), CE = VCC ±0.3V
1mAISB2 (TTL), CE = 2.0 to VCC +0.5V
VCC Active CurrentICC—20mAf = 5 MHz, IOUT = 0 mA, E = VIL
Input Low VoltageVIL-0.60.8V
Input High VoltageVIH2.0VCC + 0.5V
Output Low VoltageVOL—0.4VIOL = 2.1 mA
Output High VoltageVOH2.4——IOH = -400 μA
Note:
  1. VCC must be applied simultaneously with or before VPP, and removed simultaneously with or after VPP.
  2. VPP may be connected directly to VCC, except during programming. The supply current would then be the sum of ICC and IPP.