4.2 DC and AC Operating Range
| Mode/Pin | CE | OE | Ai | VPP | Outputs |
|---|---|---|---|---|---|
| Read | VIL | VIL | Ai | VCC | DOUT |
| Output disable | VIL | VIH | X(1) | VCC | High-Z |
| Standby | VIH | X(1) | X(1) | VCC | High-Z |
| Rapid program(2) | VIL | VIH | Ai | VPP | DIN |
| PGM verify(2) | X(1) | VIL | Ai | VPP | DOUT |
| Optional PGM verify (2) | VIL | VIL | Ai | VCC | DOUT |
| PGM inhibit(2) | VIH | VIH | X(1) | VPP | High-Z |
| Product identification(4) | VIL | VIL | A9 = VH(3) A0 = VIH or VIL A1-A14 = VIL | VCC | Identification code |
Note:
- X can be VIL or VIH.
- Refer to programming characteristics.
- VH = 12.0 ± 0.5V.
- Two identifier bytes may be selected. All Ai inputs are held low (VIL), except A9, which is set to VH, and A0, which is toggled low (VIL) to select the manufacturer’s identification byte and high (VIH) to select the device code byte.
| AT27C256R | -45 | -70 | |
|---|---|---|---|
| Operating Temperature (Case) | Industrial Temperature Range | -40°C - 85°C | -40°C - 85°C |
| VCC Power Supply | 5V ± 10% | 5V ± 10% | |