4.1 Absolute Maximum Ratings
- Temperature under bias
- -55°C to +125°C
- Storage temperature
- -65°C to +150°C
- Voltage on any pin with respect to ground
- -2.0V to +7.0V(1)
- Voltage on A9 with respect to ground
- -2.0V to +14.0V(1)
- VPP supply voltage with respect to ground
- -2.0V to +14.0V(1)
Note: Stresses above
those listed under “Absolute Maximum Ratings” may cause permanent damage to the device.
This is a stress rating only and functional operation of the device at these or any other
conditions above those indicated in the operation listings of this specification is not
implied. Exposure to absolute maximum rating conditions for extended periods may affect
device reliability.
Note:
- Minimum voltage is -0.6V DC, which may undershoot to -2.0V for pulses of less than 20 ns. Maximum output pin voltage is VCC +0.75V DC, which may overshoot to +7.0V for pulses of less than 20 ns.