4.7 AC Programming Characteristics

Table 4-6. AC Programming Characteristics
ParameterSymbolLimitsUnitsTest conditions
MinimumMaximum
Address Setup TimetAS2—μs

Input rise and fall times (10% to 90%) 20 ns

Input pulse levels 0.45V to 2.4V

Input timing reference level 0.8V to 2.0V

Output timing reference level 0.8V to 2.0V

OE Setup TimetOES2—μs
Data Setup TimetDS2—μs
Address Hold TimetAH0—μs
Data Hold TimetDH2—μs
OE High to Output Float Delay(2)tDFP0130ns
VPP Setup TimetVPS2—μs
VCC Setup TimetVCS2—μs
CE Program Pulse Width(3)tPW95105μs
Data Valid From OE(2)tOE—150ns
VPP Pulse Rise Time During ProgrammingtPRT50—ns
Note:
  1. VCC must be applied simultaneously with or before VPP and removed simultaneously with or after VPP.
  2. This parameter is only sampled, and is not 100% tested. Output float is defined as the point where data is no longer driven. See timing diagram.
  3. Program pulse width tolerance is 100 μs ± 5%.