4.3 DC Characteristics

Table 4-2. DC Characteristics
ParameterSymbolMinimumTypical(1)MaximumUnitsTest Conditions
Supply VoltageVCC1.7—3.6V
Supply CurrentICC1—0.080.3mAVCC = 1.8V(2), Read at 400 kHz
—0.150.5mAVCC = 3.6V, Read at 1 MHz
Supply CurrentICC2—0.201.0mAVCC = 3.6V, Write at 1 MHz
Standby CurrentISB—0.080.4μAVCC = 1.8V(2), VIN = VCC or GND
—0.100.8μAVCC = 3.6V, VIN = VCC or GND
Input Leakage CurrentILI—0.103.0μAVIN = VCC or GND
Output Leakage CurrentILO—0.053.0μAVOUT = VCC or GND
Input Low LevelVIL-0.6—VCC x 0.3VNote 2
Input High LevelVIHVCC x 0.7—VCC + 0.5VNote 2
Output Low LevelVOL1——0.2VVCC = 1.8V, IOL = 0.15 mA
Output Low LevelVOL2——0.4VVCC = 3.0V, IOL = 2.1 mA
Note:
  1. Typical values characterized at TA = +25°C unless otherwise noted.
  2. This parameter is characterized but is not 100% tested in production.