5.1 Overview
PLCOUP006 is a PLC coupling board designed to communicate in FCC band, from 151 to 471 kHz. PLCOUP006 mounts a double branch with voltage isolation between mains and main board. The goal of this design is to provide to the customers with a full performance transmission board in FCC band.