5.3 Mechanical and User Considerations
PLCOUP006 is delivered with the PL360-EK. Board-to-board SMD connectors in the bottom layer, J1 and J2, are used to connect the PLCOUP006 into connectors J6 and J7 of PL360MB board.
Hazardous voltage is present on the PLCOUP006 board. To avoid user access to dangerous parts, PLCOUP006 and PL360MB must always be used in its enclosure.
PLCOUP006 dimensions are 51.5 mm x 39.5 mm x 18 mm (LxWxH) and the operating temperature range is -40 to 85ºC.