5.2 Features List
The PLCOUP006v2 board includes the following features:
- Specially designed to communicate in FCC frequency band (151.367 – 471.68 kHz)
- Voltage isolation from mains with a transformer, VAC T60403K5024X044, soldered in top layer board
- Double branch, each one for a range (low and high) of impedance optimized