20.4.7 Velocity Counter
The Velocity Counter (VELxCNT) is a register that is up to 32 bits wide and increments or decrements based on the signal from the quadrature decoder logic. Reading this register results in a counter Reset. The Index input or any of the modes specified by the PIMOD[2:0] bits in the QEIx Control register (QEIxCON[12:10]) do not affect the operation of the Velocity Counter. If the Velocity Counter rolls over from 0x7FFF_FFFF to 0x8000_0000, or from 0x8000_0000 to 0x7FFF_FFFF, and the VELOVIEN bit in the QEIx Status register (QEIxSTAT[4]) is set, an interrupt will be generated. Figure 20-8 illustrates the timing diagram of the Velocity Counter operation.