28.4.3.1.1 Mode Selection
As with Timer and Output Capture/PWM modes, the MOD[3:0] bits selects the Capture mode and prescaler options. To avoid inadvertent interrupts, always disable the module by clearing the ON bit when changing Capture modes. It is recommended to set the CCSEL bit and configure the MOD[3:0] bits in a single operation before enabling the module.