3.3.8.3 W Register Memory Mapping
The W registers are not memory-mapped, and thus, it is not possible to access a W register in a File register instruction. This helps in eliminating data hazards.
The W registers are not memory-mapped, and thus, it is not possible to access a W register in a File register instruction. This helps in eliminating data hazards.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.