18.7.2 Operation in Idle Mode
When the device enters Idle mode, the CPU is no longer clocked. In Idle mode, the operation of the demodulation and CIC filter can be controlled by the SIDL (CICCON1[13]) bit; however, other module units remain active.
When the device enters Idle mode, the CPU is no longer clocked. In Idle mode, the operation of the demodulation and CIC filter can be controlled by the SIDL (CICCON1[13]) bit; however, other module units remain active.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.