26.4.1.1 Peripheral Pin Select (PPS)
This device has PPS to allow virtual mapping pins to any available PPS port. Virtually mapped pins allow a versatile pinout, but they must be configured properly before any BiSS communication can occur.
This device has PPS to allow virtual mapping pins to any available PPS port. Virtually mapped pins allow a versatile pinout, but they must be configured properly before any BiSS communication can occur.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.