23.2.2.3 Client Acknowledge
The receiving device is obliged to generate an Acknowledge signal, ACK, after the reception of each byte. The host device must generate an extra SCLx clock, which is associated with this Acknowledge bit.
The receiving device is obliged to generate an Acknowledge signal, ACK, after the reception of each byte. The host device must generate an extra SCLx clock, which is associated with this Acknowledge bit.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.