23.2.1.4 Data Valid (D)
After a Start condition, the state of the SDAx line represents valid data when the SDAx line is stable for the duration of the high period of the clock signal. There is one bit of data per SCLx clock.
After a Start condition, the state of the SDAx line represents valid data when the SDAx line is stable for the duration of the high period of the clock signal. There is one bit of data per SCLx clock.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.