25.4.2.2 Receiver Status

When the module is configured as a receiver (RCVEN = 1), the status of the received message (Nibble status, Line state, Sync and Pause states) is stored in the SENTxSTAT register. Figure 25-8 shows the relationship between the SENT data in the signal and the SENTxSTAT status bits.

Figure 25-8. SENTx Data Reception with Pause Period
Note: The receiver is in the Idle state when the SENT data line has been high for more than the maximum time allowed for a sync period (SYNCMAX bits register value).