11.4.11.2.5 Write Protection
For write protection, the assigned LOCK and WREN are register bits located in the PACCON1 register, which is responsible for all of the device’s peripheral access control.
For write protection, the assigned LOCK and WREN are register bits located in the PACCON1 register, which is responsible for all of the device’s peripheral access control.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.