34.1 Device-Specific Information

Table 34-1. Op Amp Summary Table
Op Amp Module InstancesClock InputPeripheral Bus Speed
3NoneSlow (1:4 CPU Clock)
Table 34-2. Op Amp Availability by Device Package
PackageOp Amp Availability
64-PinOA1, OA2, OA3
48-PinOA1, OA2, OA3
36-PinOA1, OA2
Table 34-3. Op Amp Calibration Register Description
NameAddressBit FieldBit 28/20/12/4Bit 24/16/8/0
FOPAMPHP0x007F210031:24
23:16NTRIM3PTRIM3
15:8NTRIM2PTRIM2
7:0NTRIM1PTRIM1
FOPAMPLP0x007F20F031:24
23:16NTRIM3PTRIM3
15:8NTRIM2PTRIM2
7:0NTRIM1PTRIM1
Note: The calibration registers FOPAMPLP and FOPAMPHP are placed at 0x007F20F0 and 0x007F2100, respectively. These registers can be read to determine the factory-calibrated trim settings.