32.4.1.1 Device Pin ESD Configuration
Devices have a single ESD resistor on each pin (refer to Figure 32-2 and Figure 32-4).
Devices have a single ESD resistor on each pin (refer to Figure 32-2 and Figure 32-4).
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.