8.2.5 Protection Region n Start
Address Offset Register
Legend: x = Loaded from Configuration bits, R = Readable bit, W= Writable
bit
Note:
Register is read-only unless
RTYPE[1:0] bits are ‘11’ and LOCK[1:0] bits (PRLOCK[1:0])
are ‘11’. Firmware configurable region descriptors are
locked (read-only) at Reset and must be unlocked with a write to PRLOCK
before being modified.
Start address offset is a
first byte offset from the beginning of the user program Flash (0x800000
address).
Bits 22:12 – START[22:12]
Most Significant bits of the Protection Region First Byte Address Offset
bits(1,2,3)
Bits 11:0 – START[11:0] Least Significant
bits of the Protection Region First Byte Address Offset bits. This portion is read only
and is fixed value 0x000.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.