Bit 31 – X31
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 30 – X30
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 29 – X29
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 28 – X28
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 27 – X27
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 26 – X26
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 25 – X25
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 24 – X24
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 23 – X23
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 22 – X22
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 21 – X21
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 20 – X20
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 19 – X19
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 18 – X18
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 17 – X17
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 16 – X16
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 15 – X15
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 14 – X14
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 13 – X13
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 12 – X12
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 11 – X11
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 10 – X10
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 9 – X9
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 8 – X8
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 7 – X7
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 6 – X6
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 5 – X5
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 4 – X4
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 3 – X3
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 2 – X2
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
Bit 1 – X1
Bits 31 to 1 - X(bit) XOR of Polynomial Term XN Enable bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.