3.4.5 Integrity Checking
The device RAMs may be susceptible to faulty events. Therefore, only data that is stored in RAM or register file arrays will have integrity checking.
The device RAMs may be susceptible to faulty events. Therefore, only data that is stored in RAM or register file arrays will have integrity checking.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.