The YMODSRT and YMODEND registers
hold the start and end addresses for modulo (circular) buffers implemented in the
Y data memory address space.
Name:
YMODEND
Offset:
0x0024
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
YMODEND[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
YMODEND[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
YMODEND[7:1]
YMODEND
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R
Reset
0
0
0
0
0
0
0
1
Bits 23:1 – YMODEND[23:1]
Y RAGU Modulo Addressing End Address bits
Bit 0 – YMODEND
Y RAGU Modulo Addressing End Address bit
This bit always reads
'1'.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.