6.3.2 Programming Memory Writes
There are two methods that the user application can use to program Flash memory.
- Run-Time Self-Programming (RTSP)
- In-Circuit Serial Programming™ (ICSP™)
There are two methods that the user application can use to program Flash memory.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.